Nuclear power generation

Engineering nuclear safety

WIKA delivers specialised measurement and monitoring technology across the entire life cycle of nuclear power plants – from planning and project engineering to plant construction, operation and safe decommissioning. Our solutions are designed for safety‑critical applications and meet the highest requirements for quality, traceability and robustness in nuclear environments. WIKA is certified in accordance with ISO 19443 and additional nuclear standards such as KTA 1401.

Trust and long‑term vision are fundamental in the nuclear industry. Our customers deliberately seek partnerships with financially robust, technologically innovative and historically grounded companies that can ensure reliability throughout the entire life cycle of nuclear facilities.

A new role for nuclear in the energy transition

As the global energy sector accelerates its transition towards low carbon power, nuclear energy is regaining momentum as a stable, climate-neutral baseload source. Many countries are expanding existing plants or commissioning new builds to ensure energy security and meet future decarbonisation targets. With this renewed focus comes an increasing demand for highly reliable, safety-qualified instrumentation capable of withstanding extreme conditions and supporting long-term operational integrity.

Application areas

Key application areas include:

  • Safety‑critical instrumentation for existing plants and new builds
  • Monitoring solutions for demanding, extreme, hazardous and even explosive environments
  • Components, support and technical consulting for new construction, modernisation and retrofit projects

Solutions across the entire value chain


Our spotlight solutions include


Find out more about added value services: