High measurement accuracy with process transmitters from WIKA

Process transmitters differentiate themselves from pressure sensors through their increased range of functionality: They feature integrated displays, offer high measurement accuracies and freely scalable measuring ranges, communicate via digital bus signals and can be delivered with a multitude of case variants. Through connection to diaphragm seals, WIKA process transmitters are also suitable for the harshest operating conditions.
FAQ
FAQ

At what pressure could the pressure measuring instrument be destroyed?

Pressure values above the overpressure limit can lead to irreversible damage of the measuring instrument. It does not matter whether this pressure is present constantly or only for a short period of time. In either case, the complete destruction of ...

more

What are the signalling values in accordance with NAMUR?

NAMUR Downscale: 3.5 mA
NAMUR Upscale: 21.5 mA