The right instrument for each application – the GPU platform
The handling equipment of the GPU platform enable the complete process from initial filling to treatment to be carried out safely and intuitively.
High standards and quality – model series S
The models GPU-S-2000 and GPU-S-3000 are equipped with an additional SIL 2 safety control that is unique on the market. As a result, operating errors and the escape of SF6 gas are technically impossible.
All models of the GPU platform are available with a filter
process that allows the SF6 gas to be brought to a lower humidity value directly on-site. Optionally, the GPU can be equipped with a model GDHT-20 transmitter for gas humidity, which enables filtering to a target humidity value.
The SF6 handling equipment is an efficient and reliable solutionthat exceeds the current IEC standards for handling SF6 gas.Low downtimes through long maintenance intervals of morethan 2,500 hours or three years make them an extremelydurable product that is always ready for use. Intuitive serviceprocesses enable, for example, quick and easy replacementof filter elements, pressure reduction to transport pressure orpressure relief of the high-pressure connections.