Analytic instrument for SF6 gas and alternative insulating gases
Applications
- Analysis of the gas quality in gas-filled equipment
- For the analysis of SF6 gas and alternative gas mixtures (C4-FN gas mixtures, natural origin gases)
Special features
- Provides measured values for humidity, gas composition (purity) and decomposition products
- Intelligent measurement based on the stability criteria of the sensing technology
- Temperature compensated sensing technology
- Not subject to any transport restrictions (IATA)
Description
The model GA11 analytic instruments are innovative and reliable instruments for determining the quality of different insulating gases. Among these insulating gases are included SF6, C4-FN gas mixtures and also applications for natural origin gases (gas mixtures based on nitrogen, oxygen and carbon dioxide). The model GA11 can measure the concentration of up to six substances, depending on the selected equipment variant.
Design
A 10" colour touchscreen and a clearly arranged menu structure allow for intuitive operation. Sensors for the measurement of purity and humidity are included as standard.
The model GA11 can be equipped with additional sensors sensors for determining gas decomposition products.
The measuring gas is temporarily stored in an integrated depot and can be pumped back directly into the gas compartment. It is also possible to use an external gas recovery bag. The closed concept does not generate any emissions to the atmosphere.
In the automatic mode, the measurement is terminated, intelligently, based on stability criteria (variable measurement duration).
All functionalities are possible in both rechargeable battery and mains operation.
Field use
The analytic instrument is protected from the harsh ambient conditions through an impact-resistant and waterproof plastic case. The hard-top case, which is designed for field use, is fitted with wheels and a telescopic carrying handle for ease of transport.