Extensive application possibilities
For the model CPH5000 hand-held pressure indicator, the model CPT5000 external reference pressure sensors with measuring ranges up to 1,000 bar [14,500 psi] and a model CTP5003 temperature probe with -196 ... +500 °C [-321 ... +932 °F] are available. Therefore, it is particularly suitable as a test instrument for applications such as process technology, machine building, etc. The digital indicator automatically detects the measuring range of the connected
pressure sensor and guarantees a highly accurate pressure measurement.
Functionality
The CPH5000 can be used for measuring gauge and absolute pressure, as well as for differential pressure measurement and temperature measurement tasks.
Various measuring units can be set on the instrument, and the LC display also offers a chart preview of the recorded measured data.
An integrated data logger and various other functions such as Min., Max., Hold, Tare, zero point correction, alarm, power-off, peak value detection, mean value filter, ensure that the CPH5000 can be used for many different applications. The large display with backlighting and a long
battery life complete the special features of the CPH5000.
Software
In addition to the function as mass storage, the WIKA-Cal calibration software is available for calibration tasks and display of the logger data. WIKA-Cal also offers, over and above PC-supported calibration, the management of the calibration and instrument data in an SQL database. A USB-C interface is available for the data transfer.