
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Compression force transducers","issuenr":"FO 51.57"},
"title": "Compression force transducer, miniature design to 1,000 N",
"urls": [
{
"wtParams": {"description": "Compression force transducer, miniature design to 1,000 N"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5157_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Druckkraftaufnehmer, Miniaturausführung bis 1.000 N"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5157_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
},
{
"wtParams": {"description": "Transdutor de força de compressão com extensômetro, modelo miniatura com capacidade de até 1.000 N [225 lbf]"},
"language": "pt",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5157_pt_br.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/br.png"
},
{
"wtParams": {"description": "Trasduttore di forza a compressione con estensimetro, esecuzione miniaturizzata fino a 1.000 N [225 lbf]"},
"language": "it",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5157_it_it.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/it.png"
},
{
"wtParams": {"description": "Capteur de force de compression à jauge de contrainte, exécution miniature jusqu’à 1.000 N [225 lbf]"},
"language": "fr",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5157_fr_fr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fr.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848",
"urls": [
{
"wtParams": {"description": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/oi_79106246_f1811_f1814_f1818_f1821_f1848.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/oi_79106246_f1811_f1814_f1818_f1821_f1848.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "50 kg - 100 kg",
"urls": [
{
"wtParams": {"description": "50 kg - 100 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1814_50kg_100kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "45 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "20 kg - 30 kg",
"urls": [
{
"wtParams": {"description": "20 kg - 30 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1814_20kg_30kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "55 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "5 kg - 10 kg",
"urls": [
{
"wtParams": {"description": "5 kg - 10 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1814_5kg_10kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "51 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "3 kg",
"urls": [
{
"wtParams": {"description": "3 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1814_3kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "51 KB",
"fileType": "STEP"
}
}
]
}
]
}