
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Compression force transducers","issuenr":"FO 51.56"},
"title": "Compression force transducer, standard version up to 300 kN",
"urls": [
{
"wtParams": {"description": "Compression force transducer, standard version up to 300 kN"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5156_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Druckkraftaufnehmer, Standardversion bis 300 kN"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5156_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848",
"urls": [
{
"wtParams": {"description": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/oi_79106246_f1811_f1814_f1818_f1821_f1848.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Compression force transducer, models F1811, F1814, F1818, F1821, F1848"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/oi_79106246_f1811_f1814_f1818_f1821_f1848.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "50,000 kg - 100,000 kg",
"urls": [
{
"wtParams": {"description": "50.000 kg - 100.000 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1811_50000kg_100000kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "177 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "30,000 kg",
"urls": [
{
"wtParams": {"description": "30.000 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1811_30000kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "177 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "20,000 kg",
"urls": [
{
"wtParams": {"description": "20.000 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1811_20000kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "178 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "250 kg - 10,000 kg",
"urls": [
{
"wtParams": {"description": "250 kg - 10.000 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1811_250kg_10000kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "178 KB",
"fileType": "STEP"
}
}
]
}
]
}