
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Bending beams/shear beams","issuenr":"FO 51.42"},
"title": "Shear beam with thin-film technology up to 100 kN",
"urls": [
{
"wtParams": {"description": "Shear beam with thin-film technology up to 100 kN"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5142_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Scherstab mit Dünnfilmtechnik bis 100 kN"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5142_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "Bending beam/Shear beam",
"urls": [
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "Force products in hazardous areas",
"urls": [
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "Force sensors with CANopen interface",
"urls": [
{
"wtParams": {"description": "Force sensors with CANopen interface"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Special-documentations/sd_canopen_force_sensor_en.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "F3301, 2-20 kN",
"urls": [
{
"wtParams": {"description": "F3301, 2-20 kN"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3301_2_20kn_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "329 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "F3301, 30-50 kN, Sacklochbohrung",
"urls": [
{
"wtParams": {"description": "F3301, 30-50 kN, Sacklochbohrung"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3301_30_50kn_bh_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "291 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "F3301, 30-50 kN, through hole",
"urls": [
{
"wtParams": {"description": "F3301, 30-50 kN, Durchgangsbohrung"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3301_30_50kn_th_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "288 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "F3301, 100 kN, blind hole",
"urls": [
{
"wtParams": {"description": "F3301, 100 kN, Sacklochbohrung"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3301_100kn_bh_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "315 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "F3301, 100 kN, through hole",
"urls": [
{
"wtParams": {"description": "F3301, 100 kN, Durchgangsbohrung"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3301_100kn_th_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "295 KB",
"fileType": "stp"
}
}
]
}
]
}