
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Load pins","issuenr":"FO 51.43"},
"title": "Load pin, heavy-duty version with thin-film technology from 10 kN",
"urls": [
{
"wtParams": {"description": "Load pin, heavy-duty version with thin-film technology from 10 kN"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-pins/ds_fo5143_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Axe dynanométrique, robuste, avec technologie de couche mince à partir de 10 kN"},
"language": "fr",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-pins/ds_fo5143_fr_fr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fr.png"
},
{
"wtParams": {"description": "Messachse, Heavy-Duty-Ausführung mit Dünnfilmtechnik ab 10 kN"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-pins/ds_fo5143_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Load pins"},
"title": "Load pin with thin-film technology from 5 kN",
"urls": [
{
"wtParams": {"description": "Messachse mit Dünnfilmtechnik ab 5 kN"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/oi_f5301_f53c1_f5308_f53c8_f53s8_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Axe dynanométrique"},
"language": "fr",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Load-pins/oi_f5301_f53c1_f5308_f53c8_f53s8_fr_fr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fr.png"
},
{
"wtParams": {"description": "Messachse mit Dünnfilmtechnik ab 5 kN"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/oi_f5301_f53c1_f5308_f53c8_f53s8_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Load pins"},
"title": "Force products in hazardous areas",
"urls": [
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Load pins"},
"title": "Force sensors with CANopen interface",
"urls": [
{
"wtParams": {"description": "Force sensors with CANopen interface"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Special-documentations/sd_canopen_force_sensor_en.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
}
]
}
]
}
]
}