
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Tension links","issuenr":"FO 51.19"},
"title": "Tension link with thin-film technology from 5 kN",
"urls": [
{
"wtParams": {"description": "Tension link with thin-film technology from 5 kN"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Tension-links/ds_fo5119_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Zugmesslasche mit Dünnfilmtechnik ab 5 kN"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Tension-links/ds_fo5119_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Tension links"},
"title": "Tension links, models F7301, F73C1, F73S1",
"urls": [
{
"wtParams": {"description": "Tension links, models F7301, F73C1, F73S1"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Tension-links/oi_14522216_f7301_f73c1_f73s1_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Tension links, models F7301, F73C1, F73S1"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Tension-links/oi_14522216_f7301_f73c1_f73s1_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Tension links"},
"title": "Force products in hazardous areas",
"urls": [
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Kraftprodukte in explosionsgefährdeten Bereichen"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Additional-operating-instructions/Ex/ai_f23c1_f33c1_f52c8_f53c1_f53c8_f73c1_f93c4_ex_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
},
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Tension links"},
"title": "Force sensors with CANopen interface",
"urls": [
{
"wtParams": {"description": "Force sensors with CANopen interface"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Special-documentations/sd_canopen_force_sensor_en.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Tension links"},
"title": "Standard size 1",
"urls": [
{
"wtParams": {"description": "Standard-Baugröße 1"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f7301_size_1_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "548 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Tension links"},
"title": "Standard size 2",
"urls": [
{
"wtParams": {"description": "Standard-Baugröße 2"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f7301_size_2_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "779 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Tension links"},
"title": "Standard size 3",
"urls": [
{
"wtParams": {"description": "Standard-Baugröße 3"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f7301_size_3_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "746 KB",
"fileType": "stp"
}
}
]
}
]
}