
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Load cells","issuenr":"FO 53.10"},
"title": "Одноточечный тензодатчик до 250 кг",
"urls": [
{
"wtParams": {"description": "Одноточечный тензодатчик до 250 кг"},
"language": "ru",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-cells/ds_fo5310_ru_ru.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/ru.png"
},
{
"wtParams": {"description": "Single point load cell, up to 250 kg [551 lbs]"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-cells/ds_fo5310_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Plattformwägezelle bis 250 kg [551 lbs]"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Load-cells/ds_fo5310_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Load cells"},
"title": "Single point load cells",
"urls": [
{
"wtParams": {"description": "Plattformwägezellen"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Load-cells/oi_f4801_f4802_f4818_f4881_f4882_f4883_f4884_f4885_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Plattformwägezellen"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Load-cells/oi_f4801_f4802_f4818_f4881_f4882_f4883_f4884_f4885_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Load cells"},
"title": "60 kg - 250 kg",
"urls": [
{
"wtParams": {"description": "60 kg - 250 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f4801_60kg_250kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "163 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Load cells"},
"title": "3 kg - 50 kg",
"urls": [
{
"wtParams": {"description": "3 kg - 50 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f4801_3kg_50kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "155 KB",
"fileType": "STEP"
}
}
]
}
]
}