
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Bending beams/shear beams","issuenr":"FO 51.22"},
"title": "Bending beam up to 500 kg",
"urls": [
{
"wtParams": {"description": "Bending beam up to 500 kg"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5122_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Biegestab bis 500 kg"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5122_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "Bending beam/Shear beam",
"urls": [
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "300 kg - 500 kg",
"urls": [
{
"wtParams": {"description": "300 kg - 500 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3833_300kg_500kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "1871 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "5 kg - 250 kg",
"urls": [
{
"wtParams": {"description": "5 kg - 250 kg"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3833_5kg_250kg_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "1871 KB",
"fileType": "STEP"
}
}
]
}
]
}