
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Bending beams/shear beams","issuenr":"FO 51.21"},
"title": "Shear beam for rated loads up to 10,000 kg",
"urls": [
{
"wtParams": {"description": "Shear beam for rated loads up to 10,000 kg"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5121_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Scherstab für Nennlasten bis 10.000 kg"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Bending-beams-shear-beams/ds_fo5121_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "Bending beam/Shear beam",
"urls": [
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Biegestab/Scherstab"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Bending-beams-shear-beams/oi_14541444_f3301_f33c1_f33s1_f3831_f3833_f3841_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "3 t - 5 t",
"urls": [
{
"wtParams": {"description": "3 t - 5 t"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3831_3t_5t_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "1599 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "7.5 t - 10 t",
"urls": [
{
"wtParams": {"description": "7,5 t - 10 t"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3831_7.5t_10t_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "1599 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Bending beams/shear beams"},
"title": "0.5 t - 2.5 t",
"urls": [
{
"wtParams": {"description": "0,5 t - 2,5 t"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f3831_0.5t_2.5t_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "1599 KB",
"fileType": "STEP"
}
}
]
}
]
}