
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Force measurement","subcat":"Compression force transducers","issuenr":"FO 51.11"},
"title": "Miniature compression force transducer from 10 N",
"urls": [
{
"wtParams": {"description": "Miniature compression force transducer from 10 N"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5111_f1222_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Miniatur-Druckkraftaufnehmer ab 0,5 N"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Force/Compression-force-transducers/ds_fo5111_f1222_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "Compression force transducers",
"urls": [
{
"wtParams": {"description": "Compression force transducers"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Compression-force-transducers/oi_14505085_f1222_f1224_f1226_f1227_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Compression force transducers"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Force/Compression-force-transducers/oi_14505085_f1222_f1224_f1226_f1227_en_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "2 kN - 5 kN",
"urls": [
{
"wtParams": {"description": "2 kN - 5 kN"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1222_2kn_5kn_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "43 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "0.5 N - 200 N",
"urls": [
{
"wtParams": {"description": "0,5 N - 200 N"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1222_0.5n_200n_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "30 KB",
"fileType": "STEP"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Force measurement","subcat":"Compression force transducers"},
"title": "0.5 kN - 1 kN",
"urls": [
{
"wtParams": {"description": "0,5 kN - 1 kN"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_f1222_0.5kn_1kn_en_co.step",
"flag": ""
}
],
"metadata": {
"fileSize": "36 KB",
"fileType": "STEP"
}
}
]
}
]
}