
{
"labels": {
"pdf": "PDF",
"ebook": "Электронная книга",
"wishlist": "Список пожеланий"
},
"downloads": [
{
"label": "Спецификация",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 10,
"files": [
{
"wtParams" : {"doctype":"datasheets","cat":"Temperature measurement","subcat":"Thermowells / protection tubes","issuenr":"TW 90.11"},
"title": "Threaded or weld-in thermowell (fabricated)",
"urls": [
{
"wtParams": {"description": "Threaded or weld-in thermowell (fabricated)"},
"language": "en",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_en_co.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Vaina para enroscar o soldar"},
"language": "es",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_es_es.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/es.png"
},
{
"wtParams": {"description": "Schutzrohr zum Einschrauben oder Einschweißen (mehrteilig)"},
"language": "de",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_de_de.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
},
{
"wtParams": {"description": "Tube de protection fileté ou à souder"},
"language": "fr",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_fr_fr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fr.png"
},
{
"wtParams": {"description": "Tubo de proteção rosqueado ou soldado"},
"language": "pt",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_pt_br.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/br.png"
},
{
"wtParams": {"description": "Pozzetto termometrico da avvitare o saldare (da tubo)"},
"language": "it",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_it_it.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/it.png"
},
{
"wtParams": {"description": "Osłona termometryczna gwintowana lub do wspawania"},
"language": "pl",
"url": "https://www.wika.com/media/Data-sheets/Temperature/Thermowells/ds_tw9011_pl_pl.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/pl.png"
}
]
}
]
},
{
"label": "Инструкции по эксплуатации",
"viewType": "default",
"usesUrlPrefix": false,
"languageDependantDocuments": true,
"sortValue": 30,
"files": [
{
"wtParams" : {"doctype":"operating_instructions","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "Защитные гильзы",
"urls": [
{
"wtParams": {"description": "Защитные гильзы"},
"language": "ru",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_ru.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/ru.png"
},
{
"wtParams": {"description": "Schutzrohre"},
"language": "en",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_en_de_fr_es.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gb.png"
},
{
"wtParams": {"description": "Schutzrohre"},
"language": "es",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_en_de_fr_es.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/es.png"
},
{
"wtParams": {"description": "Termoveller"},
"language": "tr",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_tr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/tr.png"
},
{
"wtParams": {"description": "Suojataskut"},
"language": "fi",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_fi.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fi.png"
},
{
"wtParams": {"description": "Teploměrové jímky"},
"language": "cs",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_cz.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/cz.png"
},
{
"wtParams": {"description": "Osłony termometryczne"},
"language": "pl",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_pl.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/pl.png"
},
{
"wtParams": {"description": "Magnetinė lygio matavimo kolonėlė"},
"language": "lt",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_lt.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/lt.png"
},
{
"wtParams": {"description": "써모웰"},
"language": "ko",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_ko.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/ko.jpg"
},
{
"wtParams": {"description": "Thermowells"},
"language": "nl",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_nl.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/nl.png"
},
{
"wtParams": {"description": "Schutzrohre"},
"language": "de",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_en_de_fr_es.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/de.png"
},
{
"wtParams": {"description": "Zaštitne cijevi"},
"language": "hr",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_hr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/hr.png"
},
{
"wtParams": {"description": "Védőcsővek"},
"language": "hu",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_hu.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/hu.png"
},
{
"wtParams": {"description": "Poços termométricos"},
"language": "pt",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_pt.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/br.png"
},
{
"wtParams": {"description": "Skyddsrör"},
"language": "se",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_se.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/se.png"
},
{
"wtParams": {"description": "Ochranné rúrky snímačov teploty"},
"language": "sk",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_sk.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/sk.png"
},
{
"wtParams": {"description": "Schutzrohre"},
"language": "fr",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_en_de_fr_es.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/fr.png"
},
{
"wtParams": {"description": "OI_Thermowells_sr"},
"language": "sr",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_sr.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_22x16/rs.png"
},
{
"wtParams": {"description": "Termolommer"},
"language": "dk",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_da.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/dk.png"
},
{
"wtParams": {"description": "Pozzetti termometrici"},
"language": "it",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_it.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/it.png"
},
{
"wtParams": {"description": "Θερμοφωλιές"},
"language": "el",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_el.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/gr.png"
},
{
"wtParams": {"description": "Қорғаныш гильзалар"},
"language": "kz",
"url": "https://www.wika.com/media/Operating-instructions/Operating-instructions/Temperature/Thermowells/oi_thermowells_kz.pdf",
"flag": "https://www.wika.com/media/Images/System/Flags_14x12/kz.png"
}
]
}
]
},
{
"label": "3D-данные",
"viewType": "3d_data",
"usesUrlPrefix": false,
"languageDependantDocuments": false,
"sortValue": 120,
"files": [
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52G, l1=45 mm, G 1/2 B",
"urls": [
{
"wtParams": {"description": "SWT52G, l1=45 mm, G 1/2 B"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52g_l1_45_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "135 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52G, l1=63 mm, G 1/2 B",
"urls": [
{
"wtParams": {"description": "SWT52G, l1=63 mm, G 1/2 B"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52g_l1_63_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "135 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52G, l1=100 mm, G 1/2 B",
"urls": [
{
"wtParams": {"description": "SWT52G, l1=100 mm, G 1/2 B"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52g_l1_100_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "132 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52G, l1=160 mm, G 1/2 B",
"urls": [
{
"wtParams": {"description": "SWT52G, l1=160 mm, G 1/2 B"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52g_l1_160_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "132 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52G, l1=200 mm, G 1/2 B",
"urls": [
{
"wtParams": {"description": "SWT52G, l1=200 mm, G 1/2 B"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52g_l1_200_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "132 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52S, l2=43 mm, dia. 24 mm",
"urls": [
{
"wtParams": {"description": "SWT52S, l2=43 mm, dia. 24 mm"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52s_l2_43_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "56 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52S, l2=80 mm, dia. 24 mm",
"urls": [
{
"wtParams": {"description": "SWT52S, l2=80 mm, dia. 24 mm"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52s_l2_80_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "55 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52S, l2=140 mm, dia. 24 mm",
"urls": [
{
"wtParams": {"description": "SWT52S, l2=140 mm, dia. 24 mm"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52s_l2_140_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "54 KB",
"fileType": "stp"
}
},
{
"wtParams" : {"doctype":"3d_data","cat":"Temperature measurement","subcat":"Thermowells / protection tubes"},
"title": "SWT52S, l2=180 mm, dia. 24 mm",
"urls": [
{
"wtParams": {"description": "SWT52S, l2=180 mm, dia. 24 mm"},
"language": "",
"url": "https://www.wika.com/media/3D-Data/3d_swt52s_l2_180_en_co.stp",
"flag": ""
}
],
"metadata": {
"fileSize": "54 KB",
"fileType": "stp"
}
}
]
}
]
}