Dial thermometers

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

How does an expansion thermometer work?

The measured value registration is made through the liquid-filled measuring system which consists of a temperature probe, capillary, and Bourdon tube.

All three components combine to form a closed tube system. The internal pressure in the system cha ...

more