Dial thermometers

Dial thermometers with scale ranges from -200 to +700 °C

Our dial thermometers work on the bimetal, expansion or gas actuation principle. This enables scale ranges of -200 to +700 °C in different class accuracies, response times and resilience to environmental influences. Diverse connection designs, stem diameters and individual stem lengths enable a flexible measuring location design. Dial thermometers with remote capillaries are particularly versatile. All thermometers are suited for operation in a thermowell if necessary.
FAQ
FAQ

What influence does the ambient temperature have on the measuring result?

This depends on the following parameters:

  • 1. Ratio of the volume of the probe (tube) to the measuring line and Bourdon tube (rule-of-thumb: 99:1)
  • 2. Length of the measuring line (capillary) - the longer it is, the more the influence
  • 3. Magnitude of th ...
more