Ultrasonic flow meters

Ultrasonic flow meters for accurate gas flow measurement

In-line ultrasonic flow meters provide accurate gas flow measurement by calculating the transit time difference ratios between ultrasonic paths into a pipe. WIKA ultrasonic flow meters are intrinsically safe (ATEX/IECEx) and approved for custody transfer (MID 2014/32/EU, OIML R137). These solutions ensure low power consumption and easy and quick installation and commissioning, and are suitable even in the most demanding applications. Sound velocity, signal-to-noise ratio and other additional measured variables are available for condition monitoring, as well as connectable pressure and temperature sensors for achieving integrated volume conversion.