What are the benefits of level sensors?
The reliable and proven operation principle is suitable for a very wide range of applications Continuous measurement of levels, independent of physical and chemical changes of the liquid such as foaming, conductivity, dielectric constant, pressure, vacuum, temperature, vapours, condensation, bubble formation, boiling effects, change Signal transmission over long distances Simple installation and commissioning, onetime calibration only, no recalibration necessary Interface measurement and overall level from Δ ≥ 50 kg/m 3 Explosion versions Output signal proportional resistance signal 4 ... 20 mA, HART ® , PROFIBUS ® PA, FOUNDATION™ Fieldbus Resolution ≥ 3 mm Level displayed proportional to volume or height In combination with limit switches, stepless setting of the limit values possible over the entire measuring range High repeat accuracy of the set limit values Cable and plug versions
faq_sets_json_95300.json?_c=1770721005439