Our pressure gauges (mechanical pressure measuring instruments) for gauge, absolute and differential pressure have been proven millions of times over. For the optimal solution for the widest range of applications, there is a choice of measuring systems in Bourdon tube, diaphragm element and capsule element technologies. The pressure gauges cover scale ranges from 0 … 0.5 mbar to 0 … 6,000 bar and indication accuracies of up to 0.1 %. For the various requirements in industrial and process instrumentation there are pressure elements from copper alloys, stainless steel or special materials available.

FAQ
FAQ

What is the function of a three-way valve block?

With upstream pressure equalising valves it is possible to achieve uniform pressure loading from the plus and minus side, to avoid single-sided overpressure loading during both start-up and operation, and also to enable zero point checks during ope ...

more