- Modelli":
IODD-Package for A-1200 (psi) with IO-Link
Manuale ( KB) - Modelli":
PDM Install Package
( KB) - Modelli":
IODD-Package for A-1200 (kg/cm2) with IO-Link
Manuale ( KB) - Modelli":
Configuration software K-Prog
( KB) - Modelli":
AMS Install Package
( KB) - Modelli":
CPT6XX0 - Serial Driver
( KB) - Modelli":
Pressure transmitter (USB) – Additional Instructions
( KB) - Modelli":
UART Bridge Virtual COM Port driver (VCP) - V6.7.5
UART Bridge Virtual COM Port (VCP) drivers are required for device operation as a Virtual COM Port to allow host communication with the controller. After successful installation, the device should appear as: CP210x USB to UART Bridge Controller (COM #).Windows 7/8/8.1/10 (v6.7.5) For Windows 2000, XP, 2003 Server, Vista, 7, CE 5.0/CE 6.0, Linux 2.6.x and 2.4.36, Mac OS X.
( KB) - Modelli":
IODD-Package for PSD-4 (psi) with IO-Link
Manuale ( KB) - Modelli":
IODD-Package for PSD-4-ECO (psi) with IO-Link
Manuale ( KB) - Modelli":
IODD-Package for A-1200 (bar, kPa, MPa) with IO-Link
Manuale ( KB) - Modelli":
Interface driver
System requirements: Windows® XP, 7
( KB) - Modelli":
Device DTM HART® - V2.1
( KB) - Modelli":
DMSU21SA DTM Setup
( KB) - Modelli":
WIKAsoft-GD
( KB) - Modelli":
IODD-Package with IO-Link
( KB) - Modelli":
Interface driver
System requirements: Windows®
( KB) - Modelli":
Configuration software WIKA-DCS - V2.3.3
For configuration and download of all logger files
( KB) - Modelli":
IODD-Package for PSD-4-ECO (bar, kPa, MPa) with IO-Link
Manuale ( KB) - Modelli":
IODD-Package for PSD-4 (kg/cm2) with IO-Link
Manuale ( KB) - Modelli":
IODD-Package for PSD-4-ECO (kg/cm2) with IO-Link
Manuale ( KB) - Modelli":
IODD-Package for PSD-4 (bar, kPa, MPa) with IO-Link
Manuale ( KB) - Modelli":
UPT-2x DTM Setup
( KB) - Modelli":
IODD-Package with IO-Link
( KB) - Modelli":
Visualization software for intelliGAUGE®
Systemrequirements: 1 GHz CPU, 256 MB RAM, Windows® XP, 7
( KB) - Modelli":
FC475
( KB) - Modelli":
Firmware Upgrade SF6 PicoMODA9
Please check the hardware version in your instrument settings (system -> system information -> HMI board: 20) in order to select the suitable firmware.
( KB) - Modelli":
Configuration software ConfigSoft - V3.2
Manuale ( KB) - Modelli":
KSR HART® Set-up
For the models FLM-T, FLM-CM, FLM-CA and BLM
( KB) - Modelli":
Configuration software WIKAsoft-TT Drop-In Version - V2.1.0.142
For digital Temperature transmitter
( KB) - Modelli":
Multi-channel software USB ScanSoft - V1.1
System requirements: Windows® XP SP3, Vista SP2, 7 SP1 and Virtual systems
( KB) - Modelli":
Firmware Upgrade N2 PicoMODA9
Please check the hardware version in your instrument settings (system -> system information -> HMI board: 20) in order to select the suitable firmware.
( KB) - Modelli":
PROFIBUS PA EDD-file for SIMATIC PDM
( KB) - Modelli":
Software di calcolo separatori, Versione: 2022.01; Testato con Windows® XP, Windows® 7, Windows® 8, Windows® 10
( KB) - Modelli":
Firmware Upgrade g3 PicoMODA9
Please check the hardware version in your instrument settings (system -> system information -> HMI board: 20) in order to select the suitable firmware.
( KB) - Modelli":
PROFIBUS PA GSD-File
( KB) - Modelli":
File GSD per D-1x-7 PROFIBUS® DP
( KB) - Modelli":
Fieldbus FOUNDATION CFF-File
( KB) - Modelli":
EDS file CANopen - V1.0
( KB) - Modelli":
File EDS per D-2x-9 CANopen®
( KB) - Modelli":
PROFIBUS PA
( KB) - Modelli":
PROFIBUS PA Wersja - V4.2
( KB) - Modelli":
T32.xS HART® DTM - V2.1.0.325
( KB) - Modelli":
HART® DD (Device Description)
( KB) - Modelli":
Configuration software WIKAsoft-TT for digital temperature transmitter - V2.1.0.142
( KB) - Modelli":
Driver for P-30, MHC-1 CAN-Interface - V3.6.3
System requirements: Windows® 11
( KB) - Modelli":
Software di configurazione per i trasmettitori digitali di temperatura [V1.51]
( KB) - Modelli":
T53 Device DTM Fieldbus Foundation-File
( KB) - Modelli":
Driver for P-30 Service-Interface - V2.8 System requirements: Windows® 11
( KB) - Modelli":
Driver for P-30 USB - V11.2.0
System requirements: Windows® 10 (64 bit version), 11
( KB) - Modelli":
Software di configurazione per i trasmettitori digitali di temperatura [V1.42]
( KB) - Modelli":
EasyCom PROFIBUS® V1.0.1
Software di Comunicazione (Modello D-1x-7, testato con Windows® 2000, XP)
( KB) - Modelli":
SFQA Measurement Viewer Linux - V1.23
Display and report generation for data files generated by type GA11 "SF6-Q-Analyzer"; System requirement: Ubuntu version 12.04 LTS or newer
( KB) - Modelli":
Interface driver for USB6200 - V2
System requirements: Windows® XP, Vista, 7, 8, 8.1, 10
( KB) - Modelli":
Interface driver
System requirements: Windows®XP, 2003, Vista, 7, 8, 8.1, 10
( KB) - Modelli":
SFQA Measurement Viewer Win32 - V1.23
Display and report generation for data files generated by type GA11 "SF6-Q-Analyzer"; System requirement: Windows® XP to 7
( KB) - Modelli":
Device DTM for IPT and DPT HART, PROFIBUS PA, FF-BUS - V1.163
( KB) - Modelli":
Device DTM UniTrans PA - V1.0.2
( KB) - Modelli":
Device DTM UniTrans HART® - V1.4.44003
( KB) - Modelli":
Device DTM PROFIBUS PA - V1.11.1001
( KB) - Modelli":
Calibration software WIKA-Cal - V2.12.0 System requirements: Windows®10, 11; Recommendation: Before updating the software, please perform a database backup to avoid possible data loss.
( KB) - Modelli":
Device DTM Generic HART® - V2.0.11
( KB) - Modelli":
Comm DTM HART® CW - V1.0.17
( KB) - Modelli":
Instrument software - V1.26.0
This software installer is used to upgrade a new CPG2500’s software to the most recent version. The download is for the latest instrument with removable sensors.
( KB) - Modelli":
PACTware SP2 - V5.0
( KB) - Modelli":
Instrument software - V2.14.0
The CPC3000 software upgrade installer is used to upgrade a new CPC3000’s software to the most recent version.
( KB) - Modelli":
IODD-Package with IO-Link
( KB) - Modelli":
Instrument software - V2.70.0
The software upgrade installer for the CPC6000 is used to upgrade a new CPC6000’s software to the most recent version. The Download includes the latest version, and the older version 1.70. Your CPC6000 will automatically detect and install the correct version.
( KB) - Modelli":
Interface-DLL - V4
System requirements: Windows® 10 (64 Bit version), 11
( KB) - Modelli":
SO_CT_Xducer_Utility
( KB) - Modelli":
Data logger USB - V1.1.4
System requirements: Windows® 10 (64 Bit version), 11
Manuale ( KB) - Modelli":
EasyCom J1939 - V1.1.2
System requirements: Windows® 7, 10 (64 Bit version)
Manuale ( KB) - Modelli":
Pressure transmitter (CANopen) - Additional instructions
( KB) - Modelli":
Pressure transmitter for mobile hydraulic applications (CANopen) - Additional instructions
( KB) - Modelli":
EasyCom CANopen® V3.1.7
Software di Comunicazione testato con Windows® 10 (64 bit versione), 11
Manuale ( KB) - Modelli":
LabView VISA Driver V8.5
( KB) - Modelli":
Configuration software EasyCom - V2011.2.1.3
System requirements: Windows® 10 (64 Bit version), 11
Manuale ( KB) - Modelli":
Instrument software - V2.3.0
The software upgrade installer for the CPC8000 is used to upgrade a new CPC8000's software to the most recent version.
( KB) - Modelli":
Calibration software for the Environmental Measurement Module (EMM) - V1.0.0
This software is used to communicate with the EMM to facilitate the calibrate of the environmental parameters. (Test)
Manuale ( KB) - Modelli":
LabView Driver - V2017
( KB) - Modelli":
Instrument software - V3.7.0
The software upgrade installer for the CPC4000 or CPC6050 is used to upgrade a new CPC4000 or CPC6050's software to the most recent version.
Manuale ( KB) - Modelli":
SO_CT_CPT9000_Labview_en_um
( KB) - Modelli":
Instrument software - V1.4.4.93131
To upgrade the CTR3000 software to the latest version, please store the two files on a USB stick (for further details see the operating instructions of the CTR3000).
( KB) - Modelli":
Instruction manual for data logging software
( KB) - Modelli":
EDS file CANopen (until 05/2018) - V1.3
( KB) - Modelli":
EDS file CANopen (from 06/2018) - V1.4
( KB) - Modelli":
T32.xS HART® DD - AMS integration file
( KB) - Modelli":
Windows data logging Software ULog
For temperature calibration instruments CTH7000, CTR2000, CTR5000, CTR6000, CTR6500
Manuale ( KB) - Modelli":
SO_IODD_PSA_31_IODD_de_de
( KB) - Modelli":
SO_CTR3000_InstrumentDriver_de_de_79172
( KB) - Modelli":
SO_USB6200_V2_de_de_42251
( KB) - Modelli":
Configuration software WIKA-DCS - V2.3.3
For configuration and download of all logger files
( KB) - Modelli":
SO_LabVIEW8_CPG2500_Serial_Drivers_en_um
( KB) - Modelli":
SO_CT_CPT9000_Labview_en_um
( KB) - Modelli":
SO_CT_CPG2500_Installer_en_um
( KB) - Modelli":
SO_CT_CPD8500_LabView_en_um
Manuale ( KB) - Modelli":
SO_CT_CPC6000_CPC6050_LabVIEW_VISA_en_um
( KB) - Modelli":
SO_CT_CPC3000_Installer_en_um
( KB) - Modelli":
SO_LabVIEW8_CPG2500_Ethernet_Drivers_en_um
( KB) - Modelli":
SO_LabVIEW7.1_1_PCS400_en_um
( KB) - Modelli":
Configuration software ConfigSoft - V3.6
( KB) - Modelli":
USB Drivers
USB Drivers for Mensor Instruments. USB drivers used to communicate to Mensor instruments that have a USB port. After installation, a virtual com port will be made, allowing for the communication to happen. Supported Devices: CPG2500, CPC8000, CPA8001, CPC8000-H, CPC6050, CPC4000, CPC3050, CPC7000 and CPA2501.
( KB) - Modelli":
Instrument software - V1.4.0
The software upgrade installer for the CPD8500 is used to upgrade a new CPD8500's software to the most recent version.
( KB) - Modelli":
SO_CT_CPC3050
Manuale ( KB) - Modelli":
Instrument software - V2.1.0
The software upgrade installer for the CPC8000-H is used to upgrade a new CPC8000-H's software to the most recent version.
( KB) - Modelli":
SO_CT_CPA8001_Installer_en_um
( KB) - Modelli":
SO_CT_CPC6050_installer_en_um
( KB) - Modelli":
LabView Driver - V2017
( KB) - Modelli":
EDS file CANopen®
( KB) - Modelli":
Configuration and evaluation software USBsoft2500 (x86) - V1.4
For USB pressure sensor CPT2500 with USB adapter CPA2500
( KB) - Modelli":
Configuration and evaluation software USBsoft2500 (x64) - V1.4
For USB pressure sensor CPT2500 with USB adapter CPA2500 System requirements: Windows® XP, Vista
( KB) - Modelli":
Firmware Upgrade V5.0
Copy the contents of the unzipped folder onto a USB stick and then insert it into the port of the ACS-10. Start/restart device. As soon as the user interface appears, the update was successful and the stick can be removed.
( KB) - Modelli":
Driver for CPG1500 USB
System requirements: Windows® 11
( KB) - Modelli":
SO_DSSA11SA_IO-Link_de-en
( KB) - Modelli":
IODD package for DSSA11SA with IO-Link
Manuale ( KB) - Modelli":
HART® FDI package V1.0.0
( KB) - Modelli":
T38 DTM Setup 1.0.24003
( KB)