FRKPS chain hoist test set from WIKA with new hand-held indicator

Testing of electrical overload protection systems and friction clutches

WIKA has relaunched its FRKPS chain hoist test set. This instrument enables measurement of force on friction clutches and electrical overload protection systems in industrial environments. It includes a force transducer with chain adapters and an easy-to-use indication unit in a new, modern design. To test a chain hoist, users hook the force transducer with the appropriate adapters into the chain. The transducer is then pulled upwards with the chain against the bottom of the chain hoist, where it blocks the chain and triggers the friction clutch or overload protection. Users can read the force at which the chain was blocked directly on the indication instrument. If required, the measured values can also be stored and transmitted to the WIKA software included in the scope of delivery. Users can then create an automatically generated test log on the PC. Thereby the annual inspection required by the EU Machinery Directive (to be replaced by the EU Machinery Regulation from January 2027) can be carried out easily and without the need for test weights.

The FRKPS can be used for load ranges of 40 ... 3,500 kg and measures with a high accuracy of < ±0.5 %. The force transducer is designed as a shear load cell providing the greatest possible insensitivity to parasitic forces and moments. It transmits the course of the measured values to the battery-operated hand-held indicator via a cable. The indicator is characterised by intuitive operation, a high sampling rate, 13 hours of battery runtime and a memory of 30 x 1,000,000 measuring points.

Thanks to centring sleeves in several sizes and chain adapters for chain sizes ranging from 3 x 9 … 11 x 31 mm per DIN ISO 606, the FRKPS is highly versatile. The set is delivered in a modern transport case.