Size
2\" (50.8 mm) - Type TI.20
Accuracy
+ 1.0% full scale value (per ASME B40.3, Grade A)
Min. / Max. Ranges
From -100oF to (70oC) to + 1000oF (+540oC)
From -50oC to +550oC (as single scale)
Working Range
Steady: full scale value
Short time: 110% of full scale value
Under / Over Range Protection
Overlunder Range Protection
≤+500oF (+260oC): Temporary up to 50% of full scale
>500oF (+260oC): Continuous to +800oF (+427oC)
Intrmittent up to + 1000oF (+538oC)
Connection
Material: 304 stainless steel
Center back mount (CBM)
¼\" NPT
Stem
Material: 304 stainless steel
Diameter: ¼\" (6.35 mm)
Length: 2 ½\" to 24\" (63.5 mm to 609.6 mm)
Measuring Element
Bi-metal helix
Case
Material: 304 stainless steel; hermetically sealed per ASME B40.3 standard
Dial
White aluminum, dished, with black markings
Pointer
Black aluminum
Standard Scales
Single: Fahrenheit or Celsius
Dual: Fahrenheit (outer) and Celsius (inner)
Window
Flat instrument glass
Weight
5 oz. (142g) 2\" dial; Add 1 oz. (28g) for every 2\" (50mm) of stem length
Dampening
Inert gel to minimize pointer oscillation
Order Options (min. order may apply)
Special scales and dial markings; Acrylic windows
Calibration certification traceable to NIST
Warranty
Limited one year warranty as stated in WIKA's Terms & Conditions of Sale