Size
1” (25.4mm) - Type TI.1005
Accuracy
+/- 1% of full scale
Ranges
-40/160° F; 0/220° F; 50/550° F
Case
Stainless steel
Connection
Center Back Mount
Stem
Length = 5”
Diameter = .142”
Tip = pointed
Connection
Plain, 7/16”
External Adjustment
Hex hub
Dials
White coated aluminum with black markings
Pointer
Aluminum with matte red finish
Window
Lexan