- Products
- Pressure Measurement
- Pressure gauges
3D Data
3D_432.X6.160_lt_250mbar_overload_safety_100bar
3D_432.X6.100_lt_250mbar_overload_safety_400bar
3D_432.X6.100_250mbar_lt_overload_safety_100bar
3D_432.X6.160_gt_250mbar_overload_safety_100bar
3D_432.X6.160_gt_250mbar_overload_safety_400bar
3D_432.X6.160_lt_250mbar_overload_safety_to_400bar
3D_432.X6.100_gt_250mbar_Overload_safety_100bar
3D_432.X6.100_gt_250mbar_overload_safety_400bar