WIKA

Types of pressure gauges from WIKA, makers of quality measuring instruments since 1946

WIKA makes reliable industrial pressure gauges for a wide range of applications and processes. To meet your various requirements, our gauges cover ranges from 0 … 0.5" H2O to 0 … 87,000 psi, indication accuracies up to ±0.1%, and are made of brass, copper alloy, stainless steel, plastic, or specialty materials. Liquid case filling adds extra longevity, durability and protection. Discover our comprehensive portfolio of Bourdon tube gauges, diaphragm pressure gauges, low pressure capsule gauges, differential pressure gauges, absolute pressure gauges, precision test gauges, and more.

FAQ
FAQ

Why is there some white foaming inside the case of liquid-filled pressure gauges?

With liquid-filled pressure gauges, white foam can occasionally form inside the case. This is the well-known phenomenon of an electrochemical reaction between aluminium components (e.g. pointers, dial) and the case filling (mainly with glycerine-wa ...

more