San Marcos, Texas, January 2020
CPC6000 users are now able to trade in an old CPC6000 and receive credit toward a new purchase of a CPC6050 Modular Pressure Controller. The CPC6050 is the next generation pressure controller equipped with all the same remote commands and configurations of the CPC6000 as well as many new applications and capabilities.The upgraded control algorithm and hardware allows a single instrument to control from 10 inches of water up to 3065 psi, all while maintaining a stability specification of 0.003% FS of the active transducer range. The CPC6050 continues to use removable transducers and regulators to provide more flexibility to the customer’s application. Additionally, there is no reason to return or discard old CPR6000 transducers, as they are also compatible with the CPC6050.The CPC6050 has a vast assortment of additional options. Users can choose between two single output options, a single supply option and a single exhaust option. Mensor also has an Automatic Contamination Prevention System (ACPS) that is designed to be used with the CPC6050. This system will allow users to calibrate dirty gauges or transducers without the worry of contaminating the CPC6050.With its improved features and intuitive user interface, the CPC6050 will provide an optimal and customizable addition to any environment from an industrial production facility to a precision calibration laboratory. This offer is currently only available to customers in the United States. If interested in upgrading to a CPC6050, please fill out the form at info.mensor.com/cpc6000-trade-in so a sales representative can contact you.