Precise
The model P-30 and P-31 pressure sensors have been developed for precision measurements and guarantee precision measurements with a maximum measuring deviation of as low as 0.05 % of span. As a result of their active temperature compensation, these pressure transmitters have no additional temperature error in the range of 10 ... 60 °C.
Fast
The high measuring and output rates of up to 1 kHz make the measured value available as quickly as possible.
Compact
The compact design makes the pressure transmitter ideal for mounting into test benches, such as 19" racks.
Versatile
The models P-30 and P-31 offer a wide selection of electrical connections, process connections and measuring ranges, as well as a large number of different output signals. In addition to the standard analogue signals, USB and CANopen® versions are also available.
Via a USB service interface and the WIKA configuration software "EasyCom", the models P-30 and P-31 can quickly and easily be adjusted on site.
Thanks to the simple-to-use software "Wika data logger“, the USB version can also be used to save measured values and create customised reports.