Model CPB3800
Pressure standard
Dead-weight tester in compact design
Details
Data sheet
Model CPG2500
Precision pressure measuring instrument
Premium version
Details
Data sheet
Models FLC-VT-BAR, FLC-VT-WS
Venturi tube
From bar stock or welded sheet
Details
Data sheet
Models FLC-RO-ST, FLC-RO-MS
Restriction orifice
single-step restriction orifice or multi-step rest
Details
Data sheet
Models FLC-OP, FLC-FL, FLC-AC
Orifice plate, Orifice flange, Annular chamber
Details
Data sheet
Models FLC-FN-PIP, FLC-FN-FLN, FLC-FN-VN
Venturi nozzle, Flow nozzle
for in-pipe installation, for flange assembly
Details
Data sheet
Models FLC-APT-E, FLC-APT-F
Pitot tube
extractable version or fixed version
Details
Data sheet
Model FLC-FC
Cone flow meter
For high performance in applications with limited
Details
Data sheet
Model FLC-HHR-PP
HHR ProPak™ flow meter for oil and gas
For applications without straight upstream and dow
Details
Data sheet
Model FLC-WG
Wedge flow meter
For slurries and highly viscous media
Details
Data sheet
Model FLC-HHR-FP
HHR FlowPak® flow meter
For flow straight piping requirements
Details
Data sheet
Model BLM
Magnetostrictive level transmitter
For bypass level indicators
Details
Data sheet
Model BZG
External chamber
For level measurement with inserted sensors
Details
Data sheet
Model ELS
Level switch
For the process industry, in laterally mounted ext
Details
Data sheet
Models FLM-S, FLM-T, FLM-P
Magnetostrictive level transmitter
High-resolution measurement principle
Details
Data sheet
Models FLR-S, FLR-P, FLR-H
Reed level transmitter
For the process industry
Details
Data sheet
Model FLS
Float switch
For the process industry, vertical installation
Details
Data sheet
Models HLS-S, HLS-P
Float switch
For the process industry, horizontal installation
Details
Data sheet
Models OLS-S, OLS-H
Optoelectronic level switch
For the process industry
Details
Data sheet
Models 232.30, 233.30
Bourdon tube pressure gauge, stainless steel
For the process industry, safety version, NS 63, 1
Details
Data sheet
Models 232.36, 233.36
Bourdon tube pressure gauge, stainless steel
High overload safety up to the 4-fold full scale v
Details
Data sheet
Models 232.34, 233.34
Bourdon tube pressure gauge, stainless steel
XSEL ® process pressure gauge, NS 4 ½" and 6"
Details
Data sheet
Models 232.50, 233.50
Bourdon tube pressure gauge, stainless steel
For the process industry, standard version, NS 63
Details
Data sheet
Models 262.50, 263.50, 262.30, 263.30
Bourdon tube pressure gauge
For the process industry, Monel version
Details
Data sheet
Models 432.56, 432.36
Sealgauge diaphragm pressure gauges
Process Industry Series
Details
Data sheet
Models 432.50, 433.50
Diaphragm pressure gauge
For the process industry, up to 10-fold overload s
Details
Data sheet
Models 532.52, 532.53, 532.54
Absolute pressure gauge, stainless steel
High overload safety
Details
Data sheet
Models 632.50, 633.50
Capsule pressure gauge, stainless steel
For the process industry, NS 63 [2 ½"], 100 [4"],
Details
Data sheet
Models 732.14, 762.14
Differential pressure gauge
For the process industry, all-metal media chamber
Details
Data sheet
Models 732.31, 733.31, 732.51, 733.51
Differential pressure gauge
Process Industry Design, All Welded Construction,
Details
Data sheet
Model DPGS40
Differential pressure gauge with micro switches
With integrated working pressure indication (DELTA
Details
Data sheet
Models DPGS43HP.100, DPGS43HP.160
Differential pressure gauge with switch contacts
For the process industry, high overload safety up
Details
Data sheet
Models DPGS43.100, DPGS43.160
Differential pressure gauge with switch contacts
For the process industry, all-metal media chamber
Details
Data sheet
Models DPGT43.100, DPGT43.160
Differential pressure gauge with output signal
For the process industry, all-metal media chamber
Details
Data sheet
Models DPGT43HP.100, DPGT43HP.160
Differential pressure gauge with output signal
For the process industry, high overload safety up
Details
Data sheet
Models E-10, E-11
Pressure transmitter with flameproof enclosure
For applications in explosion-protected areas
Details
Data sheet
Models IPT-20, IPT-21
Process transmitter
With welded metallic measuring cell
Details
Data sheet
Model IS-3
Pressure transmitter
For applications in hazardous areas
Details
Data sheet
Model PG23LT
Bourdon tube pressure gauge, stainless steel
For extremely low ambient temperatures down to -70
Details
Data sheet
Model PGS23.063
Bourdon tube pressure gauge with switch contacts
For the process industry, NS 63
Details
Data sheet
Models PGS23.100, PGS23.160, PGS26.100, PGS26.160
Bourdon tube pressure gauge with switch contacts
For the process industry, NS 100 and 160
Details
Data sheet
Models PGS21.100, PGS21.160
Bourdon tube pressure gauge with switch contacts
Stainless steel case, NS 100 and 160
Details
Data sheet
Models PGT23.100, PGT23.160
Bourdon tube pressure gauge with output signal
For the process industry, safety version, NS 100 a
Details
Data sheet
Models PGT63HP.100, PGT63HP.160
Capsule pressure gauge with output signal
For the process industry, high overload safety
Details
Data sheet
Models PGT43HP.100, PGT43HP.160
Diaphragm pressure gauge with output signal
For the process industry, high overload safety up
Details
Data sheet
Models PGT43.100, PGT43.160
Diaphragm pressure gauge with output signal
For the process industry, high overload safety up
Details
Data sheet
Model PGT23.063
Bourdon tube pressure gauge with output signal
Stainless steel, safety version, NS 63 [2 ½"]
Details
Data sheet
Models UPT-20, UPT-21
Process transmitter
With pressure port or flush diaphragm
Details
Data sheet
Model 910.15
Syphons and connecting pipes
For pressure measuring instruments
Details
Data sheet
Model 910.12
Pressure gauge snubber
Brass, steel or stainless steel
Details
Data sheet
Model 910.13
Overpressure protector, adjustable
Brass or stainless steel
Details
Data sheet
Models 910.19, 910.20, 910.23
Accessories for diaphragm seals
Block flange adapter for plain pipes or saddle fla
Details
Data sheet
Model 910.32
Cooling element for pressure measuring instruments
For threaded attachment
Details
Data sheet
Model 990.10
Diaphragm seal with threaded connection
Threaded design
Details
Data sheet
Model 990.12
Flanged Process Connection, Diaphragm Seals
Threaded design
Details
Data sheet
Model 990.34
Threaded process connection, diaphragm seals
Welded design
Details
Data sheet
Model 990.27
Diaphragm seal with flange connection
With flush diaphragm
Details
Data sheet
Model 990.26
Diaphragm seal with flange connection
With internal diaphragm
Details
Data sheet
Model 990.29
Diaphragm seal with flange connection
Flange-type with extended diaphragm
Details
Data sheet
Model 990.36
Diaphragm seal with threaded connection
Flush diaphragm or with protective plate
Details
Data sheet
Model 990.41
Diaphragm seal with flange connection
With internal diaphragm, threaded design, large wo
Details
Data sheet
Model 981.10
In-line diaphragm seal
For flange connection, cell-type
Details
Data sheet
Model 981.27
In-Line Diaphragm Seal
For flange connections, Flange Type
Details
Data sheet
Model DMS27
Diaphragm monitoring system with flange connection
For the chemical and petrochemical industries
Details
Data sheet
Model DMS34
Diaphragm monitoring system with threaded connection
For the chemical and petrochemical industries
Details
Data sheet
Models APA, APA10
Absolute pressure switch
Flameproof enclosure Ex d
Details
Data sheet
Models BA, BAX
Bourdon tube pressure switch
Flameproof enclosure Ex d
Details
Data sheet
Models DA, DA10
Differential pressure switch
Flameproof enclosure Ex d
Details
Data sheet
Models DW, DW10
Differential pressure switch
Stainless steel switch enclosure
Details
Data sheet
Models DE, DEC
Compact differential pressure switch
Flameproof enclosure Ex d
Details
Data sheet
Model PCA
Compact pressure switch, flameproof enclosure Ex d
For the process industry
Details
Data sheet
Model PXA
Miniature pressure switch, flameproof enclosure Ex d
For the process industry
Details
Data sheet
Model PXS
Miniature pressure switch, stainless steel
For the process industry
Details
Data sheet
Models IV3, IV5
Valve manifold
3-, 5-valve manifold for differential pressure mea
Details
Data sheet
Model 55
Bimetal thermometer
For the process industry per EN 13190, premium ver
Details
Data sheet
Models DIH50, DIH52
Field indicator for current loops with HART® communication
Details
Data sheet
Model T15
Digital temperature transmitter
For resistance sensors, head- and rail-mounted ver
Details
Data sheet
Model T16
Digital temperature transmitter
For thermocouples, head- and rail-mounted version
Details
Data sheet
Model TC95
Multipoint thermocouple in band design
With or without thermowell
Details
Data sheet
Model TGT73
Gas-actuated thermometer with electrical output signal
Stainless steel version
Details
Data sheet
Model TR34
Miniature resistance thermometer
Threaded, explosion-protected version
Details
Data sheet
Model TR40
Cable resistance thermometer
Mineral-insulated cable (MI cable)
Details
Data sheet
Models TR96-O, TC96-O
Flexible multipoint thermometer for pipewells
With/without purge
Details
Data sheet
Model TW15
Threaded thermowell
Head design: hexagon, milled wrench flats or round
Details
Data sheet
Model TW45
Threaded protection tube
Design per DIN 43772 form 5, 8
Details
Data sheet
Model TCA
Compact temperature switch, flameproof enclosure Ex d
For the process industry
Details
Data sheet
Model TXS
Mini temperature switch
Stainless steel switch enclosure
Details
Data sheet
Model TWG
Gas-actuated temperature switch
Stainless steel switch enclosure
Details
Data sheet
Model T38
Digital temperature transmitter
With HART ® protocol, head and rail-mounted versi
Details
Data sheet