The MH-4-CAN, based on the MH-4, is a powerful, reliableand extremely resilient pressure sensor for mobile working machines. Even under demanding conditions, the sensor delivers constant, precise measured data and ensures high operational safety. The special feature of the MH-4-CAN is, as the name suggests, the CANopen® or SAE J1939 serial interface. This enables use in complex machines and offers the advantage of simple and cost-effective system expansion with the bridging of large distances while simultaneously ensuring signal stability and signal integrity.
Developed for the specific requirements in mobile working machines
The MH-4-CAN meets high demands and measures with high precision at temperatures between -40 and +100 °C. With its up to 3 times overpressure limit, the sensor withstands hydraulic pressure spikes – and is optionally available with a restrictor. Thanks to metallic shielding, the MH-4-CAN works interference-free at field strengths of up to 60 V/m. In addition, vibrations up to 40 g and shocks up to100 g have no influence on the measurement quality.
Highest reliability over the entire life cycle
Whether dust, humidity, heat or mechanical stress: The MH-4-CAN pressure sensor is optimised for mobile use, particularly safe in operation and thus continuously dependable. The maintenance-free instrument design ensures aparticularly low total cost of ownership. Even after more than 100 million load cycles, the long-term drift is still less than 0.1 % FS.
Think big – with WIKA as an OEM supplier
Secure supply chains, high quality standards and a comprehensive range of services worldwide make WIKA a reliable OEM supplier – especially for large volume orders. MH-4 pressure sensors are available directly, in high quantities, with commonly used electrical connections and pressure connections. Customer-specific interfaces and adaptations can be realised together – including an option for brand labelling.