Construction
All-welded design
Pressure Rating, Maximum
1,500 psi and 5,000 psi
Ranges
Vacuum, compound and positive pressure up to 5000 psi (See datasheet for detail)
Operating Temperature
0 to 300°F (-18°C to 149°C)
Ambient Temperature
-40°F to 140°F (-40°C to 60°C)
Gauge Features
Dial Size
4½" process gauge
Process Connection
¼" NPT & ½" NPT male or female
Process Wetted Materials
316L stainless steel
Case Material
Fiberglass reinforced thermoplastic (Pocan®)
Case Fill
Glycerin (optional)
Window
Acrylic
Dial
White aluminum with black lettering
Pointer
Black aluminum
Accuracy
±0.5% of span
Temperature effect
Process and ambient change, see datasheet
System Fill Fluid
Silicone oil, KN68 - DC200-10cSt.
Identification
Engraved on upper seal housing