Design
All-welded construction in full compliance with ‘3A’ third party standards and meets the most rigorous biopharmaceutical industry specifications. This assembly has all the advantages of the 23X.50 series mechanical gauge (ASME B40.100 & EN 837-1) and WIKA combines it with a superior designed sanitary diaphragm seal. All external stainless steel surfaces are electropolished and the wetted components have full material identification and traceability. The diaphragm and its body have matching convolution patterns to greatly reduce potential diaphragm damage due to mishandling and to minimize temperature effects.
Gauge Nominal Size
2-1/2" or 4" – Lower and Back Mount
Process Connection
1-1/2" to 4" Tri-Clamp® (‘3A’ third party compliant)
Pressure Range
Vacuum and 0 to 15 psi up to 0 to 1000 psi, includes compound ranges (maximum working pressure is limited by installation clamp rating). Clamp provided by customer.
Operating Temperature
Ambient: +25°F to +140°F (-4°C to +60°C) – dry or glycerine filled case
Process: +25°F to +300°F (-4°C to +149°C)
Autoclave: 300°F for one hour (polysulfone window and dry case w/weep holes)
Accuracy ([email protected] 73°F)
2-1/2": ±2/1/2% of span
4": ±1.0% of span
System Fill (FDA compliant)
Glycerine, KN 7 - Non-vacuum application
Mineral Oil, KN 92 - Vacuum application
Wetted Material
316L stainless steel electropolished
Weather Protection
Weather tight to NEMA 4X / IP65 (without optional autoclave weep holes)
Serial Number and Part Number
Engraved in case of gauge
Material Identification and Heat Numbers
Engraved in seal body or gauge case
Documentation
Calibration Conformance Report supplied with each assembly (not a direct substitute for NIST certificate). Material Conformance documents supplied with each assembly (not a substitute for 3.1 EN 10204 material certificate).