Design
Type M932.2C sanitary gauge assembly provides a ¾" Tri-Clamp® process connection welded to a 1½" or 2" stainless steel gauge. This assembly meets the criteria set by "3A". This gauge is ideal for applications in the food & beverage, pharmaceutical and biotechnology industries.
Process Connection
¾" Tri Clamp®
Pressure Ranges
1,500 psi maximum limited by installation clamp rating
Operating Temperature
Media: +10°C to 100°C
Ambient: +10°C to +60°C
Gauge Size
1½" or 2", lower back mount
Wetted Parts
316L SS
System Fill (FDA approved)
Glycerine, KN 7 - non-vacuum application
Mineral oil, KN 92 - vacuum application