The WIKA LevelGuardTM attachment for submersible transmitters is designed for difficult level sensing applications where sludge, slurry, or turbulence may be present. It is available with the LS-10, LH-10 high performance, and IL-10 FM Approved intrinsically safe submersible level transmitters.
The large, two inch diaphragm provides excellent sensitivity and performance even when used to monitor extremely low liquid levels or when the assembly is buried in a layer of sludge or slurry. The cable supplied with WIKA submersible pressure transmitters is designed to withstand over 200 pounds of strain so no additional support or conduit connections are required.