WIKA
Model E1931

Industrial analogue measuring instruments

With multi-function display

Selected documents
Sales contact

1-888-945-2872

DetailsDownloadsStandard articles

Applications

  • Precision scales
  • Industrial scales
  • Machine building and plant construction, manufacturing automation

Special features

  • 5-digit digital display, easy to read up to 50 m
  • High accuracy: 0.03 % of reading +2 μA or +2 mV
  • Extensive functions easy to set on the instrument or via PC
  • Plug-in expansion cards, analogue output, 2 or 4 limit values, serial interface
  • Ingress protection IP65

Description

Analogue measuring instruments as a display for the panel mounting or as a large display E1930 are well suited for numerous applications because of their accuracy and being easy to read. Measured values and the status of the relay outputs are shown on the 5-digit digital multi-function display. The measuring instruments also offer a totalizer as well as Min/Max memory.

The connection to the corresponding force transducer and the parameterisation are usually performed by the customer for this model. Programming the instrument is menu-driven. All force transducers with an output signal of 0/4 ... 20 mA 2- or 3-wire as well as 0 ... 10 V can be connected. Up to two different sensors can be connected at a time. The internal sensor supply is DC 24 V.

Requests and parameterisation of different values are possible by way of the optional serial interface. The optional 2 or 4 relays allow the monitoring of falling below or exceeding limit values. In addition, a 0/4 ... 20 mA output
signal is available for analogue evaluation. Interference signals can be eliminated by filter setting options.

Option:

  • Large display with 100 mm high LED, easy to read from 50 m
  • Large display with a robust enclosing case made of aluminium
  • DC voltage supply
  • 2-channel digital display for 2 x 20 mA (2-wire/3-wire) or 2 x DC 10 V signals