The model DTG-30 measures, continuously and in real time, the density and temperature of gases. This enables gas monitoring in combustion processes, quality control of gases and determination of concentrations in gas mixtures. It also allows improved flow measurement.
In addition to these measurements, the sensor calculates a confidence factor in real time. This factor gives insight into the quality and validity of the measurements. On request, a direct output by the sensor of the calculated variables is also possible.
The model DTG-30 is based on an innovative microresonator technology originating from the microsystems industry. This principle provides accurate measuring results in a wide range of gases and operating conditions. Due to its high computational power, the measuring results can be output at a refresh rate of 1 Hz.
The compact sensor housing allows easy handling, the robust design, with no moving parts, makes it resistant to harsh conditions. Due to its approval for use in hazardous areas, the model DTG-30 is ideally suited for OEM applications in industrial and field environments.