Diaphragm seals are used to protect pressure measuring
instruments in demanding applications under difficult conditions. These diaphragm seal systems, consisting of a process transmitter, pressure sensor, pressure gauge or pressure
switch with diaphragm seal, can be combined individually for each customer application. For this, a wide range of different designs, process connections, mounting types and wetted materials are available.
Diaphragm seal models with flange connections are available with flush or internal diaphragms, in tubular design or as in-line diaphragm seals. The variants mentioned are also available in a cell-type design.
The rotatable flange of model 990.69 is not wetted with
process media. The wetted parts are the diaphragm, the
extension and the face plate. The rotatable flange design enables easy installation during commissioning.
The model 990.69 with extended diaphragm is ideally suited
for installation on thick-walled or insulated pipelines and vessels.
Through the high number of possible combinations and
aided by the individual checking of the operating conditions, it is ensured that the ideal customer solution for a diaphragm seal system can be found with the model 990.69.