Diaphragm seal with rotatable flange connection
With large working volume
Applications
- Aggressive, contaminated or hot media
- Chemical and petrochemical industries
- Oil and gas industry
Special Features
- Flange with internal welded diaphragm
- Suitable for low and high temperature applications due to largest working volume for each connection size
- Wide range of special materials and sealing faces available to meet industry standards
- With integrated flushing connections (selectable)
Description
Diaphragm seals are used to protect pressure measuring instruments in demanding applications under difficult conditions. These diaphragm seal systems, consisting of a process transmitter, pressure sensor, pressure gauge or pressure switch with diaphragm seal, can be combined individually for each customer application. For this, a wide range of different designs, process connections, mounting types and wetted materials are available.
Diaphragm seal models with flange connections are available with flush or internal diaphragms, in tubular design or as in-line diaphragm seals. The variants mentioned are also available in a cell-type design.
The model 990.68 diaphragm seal with rotatable flange connection consists of non-wetted parts such as the rotatable flange and the face plate. The wetted parts are the seal, the lower spacer ring and the diaphragm. The rotatable flange design enables easy installation during commissioning.
The model 990.68 is equipped with an internal diaphragm that ensures maximum working volume for challenging temperature and pressure applications.
Through the high number of possible combinations and aided by the individual checking of the operating conditions, it is ensured that the ideal customer solution for a diaphragm seal system can be found with the model 990.68.