For threaded pressure measuring instruments in high temperature applications exceeding the allowable media temperature range of the instrument
Can be used for corrosive media that is compatible to 316L stainless steel
Product Features
For media temperatures up to 500°F (260°C) if used on instruments with stainless steel wetted parts
For media temperatures up to 440°F (227°C) if used on instruments with copper alloy wetted parts
Body made of 316L stainless steel with aluminum heat sinks
Description
This new compact cooling adaptor is the ideal solution in application with high media temperature and tight spaces. The cooling adaptor with heat sink provides creates a temperature drop of approx. 300°F (149°C). Results vary based on environmental conditions
Material 316L stainless steel
Connection 1/2”NPT female x 1/2”NPT male Other connections on inquiry
Pressure Rating Max. 6500 psi (450 bar) at a temperature of 500°F (260°C)