For threaded pressure measuring instruments in high temperature applications exceeding the allowable media temperature range of the instrument
Ideal for off-shore process applications with a salt water environment
Can be used with corrosive media that is compatible to 316L stainless steel
Product Features
For media temperatures up to 400°F (204°C) if used on instruments with stainless steel wetted parts
For medium temperatures up to 340°F (171°C) if used on gauges with copper alloy wetted parts
Made of 316L stainless steel
Compact design
Description
This new compact cooling adaptor is the ideal solution in application with high media temperature and in tight spaces. This cooling adaptor creates a temperature drop of approx. 200°F (93°C). Results vary based on environmental conditions.
Material 316L stainless steel
Connection 1/2”NPT female x 1/2”NPT male Other connections on inquiry
Pressure Rating Max. 6000 psi (400 bar) at a temperature of 400°F (204°C)