Design
ASME B40.100
Size
2" (50 mm)
Accuracy Class
Gauge: ± 2/1/2% of span (ASME B40.100 Grade A)
Switch: ± 5% of span at Switch Point
Ranges
Vacuum / compound to 30"Hg/0/300 psi
Pressure from 60 psi up to 5000 psi or other equivalent units of pressure or vacuum 60 psi minimum span
Working Pressure
Steady: ¾ full-scale value
Fluctuating: 2/3 full-scale value
Short time: full-scale value
Operating Temperature
Ambient: -40°F to +140°F (-40°C to +60°C)
Medium: +212°F (+100°C) maximum
Temperature Error
Additional error when temperature changes from reference temperature of 68°F (20°C) ±0.4% for every 18°F (10°C) rising or falling. Percentage of span.
Weather Protection
Weather resistant (NEMA 3 / IP 54)
Pressure Connection
Material: Face-seal nut, 316 SS
Face-seal gland 316L SS VOD or VIM/VAR
Position: Lower mount (LM)
Center back mount (CBM)
Type of Connection: Face-seal fixed male, swivel male or female
Wetted Surface Finish: Ra < 0.25μm (Ra < 10μinch)
Bourdon Tube
Material: 316L SS
30"Hg (vac) to 5,000 psi, C-type
Helium leak tested 1 x 10-9 scc/sec (inboard)
Socket
Material: 316L SS
Ra < 0.5μm (Ra < 20μinch) - internal
Movement
Stainless steel
Dial
White aluminum with stop pin and black lettering
Pointer
Black aluminum
Case
304 SS, electropolished
Window
Polycarbonate: twist-lock