Accuracy
0.3% of full scale
Ranges:
-400" H20 to100 psig
Sensitivity
0.2% of full scale
Scale length
16" through one pointer revolution
Dial diameter
6"
Pressure element volume
2.5 cc for the range 0-10" water
2.0 cc for all other ranges.
Case connection
⅛" female NPT with built-in SS filter. Connection located on bottom of case
Case construction
Aluminum with a high-strength, tempered glass window flush mounted by three screws through the bezel
Zero adjustment
A zero adjustment is accessible through the front of the case
Materials exposed to measured gas
Beryllium copper, brass, soft solder in ranges to 100" water; silver and soft solder in ranges above 100" water.
Options
Calibration in most metric units are available at no extra cost. Other calibration units and two sets of graduations on the same dial are available at extra cost.
Also available installed in a compact,suitcase-type carrying case with a mounted panel for the gauge. The cover is easily removed and connections can be made without removing the gauge from the case.
Weight and shipping weight
Approx. 5 lbs.
Order information
When ordering, please specify ordering number, range, and mounting angle. (Extra cost if mounting angle is other than vertical.) Options as listed above.
Note:
This gauge should not be used for corrosive gases or for liquids of any kind.