Design
ASME B40.100
Sizes
4½” (115 mm) dial size
Accuracy class
± 0.5% of span (ASME B40.100 Grade 2A)
± 1.0% of span (ASME B40.100 Grade 1A)
for 20,000 psi (1,600 bar) range and above
Temperature error
Additional error when temperature changes from reference temperature of 68°F (20°C) ±0.4% of span for every 18°F (10°K) rising or falling.
Operating temperature
Ambient: -4°F to +150°F (-20°C to +66°C) - glycerine filled
Medium: max. +212°F (+100°C)
Ranges
Vacuum/compound to 200 psi (16 bar)
Pressure from 15 psi (1 bar) to 30,000 psi (2,000 bar) or other equivalent units of pressure or vacuum
Working pressure
Steady: full-scale value
Fluctuating: 0.9 x full-scale value
Short time: 1.5 x full-scale value
Pressure connection
Material: 316L SS
Lower mount (LM) or lower back mount (LBM)
Optional: ½” NPT (male)
High-pressure autoclave, F250C (9/16-18 UNF RH female)
or consult factory
Bourdon tube
Material: 316L SS
≤ 1,000 psi (70 bar): C-shape,
> 1,000 psi (70 bar): Helical