WIKA

Portable instrument for multiple calibration tasks in the field

Klingenberg, November 2020.

With the new model CPH8000 multi-function calibrator, WIKA makes on-site calibration even more efficient. The portable instrument measures pressure, temperature, current, voltage, frequency, pulse signal and the ambient conditions. It is available as a hand-held or in a case version with integrated pressure pump.

With the HART®-compatible CPH8000, users can calibrate, amongst others, pressure sensors, resistance thermometers and thermocouples as well as multimeters. The instrument has a modular design, with its performance capabilities able to be tailored to the respective application range.

The CPH8000 is easy to operate via a large touchscreen. Its display shows up to four test procedures simultaneously. In keeping with its multi-functionality, the CPH8000 has a powerful data logger and a very large memory capacity. The calibrator is also available in an ATEX-approved version.

Number of characters: 890
Key word: CPH8000

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de [email protected] vCard