Diaphragm seals are used for the protection of pressure measuring instruments in applications with difficult media. In diaphragm seal systems, the diaphragm of the diaphragm seal effects the separation of the instrument and the medium.
The pressure is transmitted to the measuring instrument via the system fill fluid which is inside the diaphragm seal system. For the implementation of demanding customer applications, there are a wide variety of designs, materials and system fill fluids available. For further technical information on diaphragm seals and diaphragm seal systems see IN 00.06"Application, operating principle, designs".
The model 990.40 diaphragm seal with threaded connection in threaded design is suitable for versatile application areas. A replacement of the lower body is possible without modifications on the diaphragm seal system.With this diaphragm seal, low pressure ranges can be covered. The large diameter of the diaphragm effects a lower deviation at the measuring instrument when the temperature changes. Mounting of the diaphragm seal to the measuring instrument may be made via a direct connection, for high temperatures via a cooling element or via a flexible capillary. For the material selection WIKA offers a variety of solutions, in which the upper body of the diaphragm seal and the wetted parts can be made of identical or different materials. The wetted parts can, as an alternative, be coated.