WIKA

New electronic flow switch with display

Klingenberg, June 2021

The new model FSD-4 electronic flow switch from WIKA offers full flexibility in monitoring and controlling flow based on the velocities of liquid media.

The switch points of the model FSD-4 can be freely configured very easily via the 3-button operation directly on the instrument or optionally via IO-Link.

The model FSD-4 can output both absolute values in various units and relative flow values and display them on the digital indicator. While a flow rate value is assigned to the first switch point, it can be defined at the second switching output whether the switch should switch at a second flow value or at a specific temperature value for the medium.

In addition, the FSD-4 can be fitted with an analogue output for flow or temperature values. The wide range of parameterisation options makes the model FSD-4, with only three basic variants, an economical flow switch for a wide variety of applications and installation situations.

Number of characters: 940

Keyword: FSD-4

Andrea Suhrcke
Contact
Andrea Suhrcke
Contact person - Editorial team
Alexander Wiegand Straße 30
63911 Klingenberg
+49 9372 132-8031 https://www.wika.de [email protected] vCard