Whether in laboratories, workshops or on-site, the CTM9350 series of temperature multi-function calibrators can meet any calibration requirement. All instruments can be fitted, with an integrated measuring instrument. This enables the measurement of resistances, thermoelectric voltages and also current signals (from thermometers with a 0/4 ... 20 mA transmitter) and their direct display in the selected unit.
Using a dry-well calibrator or a micro calibration bath to calibrate either surface thermometers or non-contact thermometers does not reflect the application and can result in false values. In these cases, the model CTM9350-165 multi-function calibrator should be used.
With this temperature multi-function calibrator, in the temperature range from -30 ... +165 °C [-22 ... +329 °F], you can cover not only the common functions, but also, with special inserts, this can be used as a surface temperature calibrator and an infrared black body.
It is operated via a large colour touchscreen. Test tasks can be created and automated via the user interface, saving the user a lot of time. Operation is intuitive and fast.