Calibration
Is the calibration of your measuring instrument from WIKA or another manufacturer due or have the displayed values changed? We calibrate and adjust your test equipment. Simply use our form for (re)calibration and send us your instrument.
Click here to go directly to the form:
Quick guide to the submission process:
1) Open the form.
2) Fill in all the required fields (highlighted coloured fields are mandatory).
- Reference: Enter your order number.
- Description of the instrument: Enter all the required information for the instrument.
- Decontamination: For contaminated instruments, it is imperative that the medium is stated (if required, with material safety data sheet). We reserve the right to refuse to accept unmarked packages.
3) After sending the form, you will immediately receive an e-mail confirmation with the submission number (DE1100...).
4) Fix the shipping label sent to you to the outside of the package.
5) In a second e-mail you will receive the contact person responsible for your shipment.
Do you still have questions about the submission process for your instruments? Your contact person will be happy to help you.
Note
With the submission of your equipment for (re)calibration, you agree to a chargeable service.
What is the difference between a standard pressure gauge and a safety pattern version?
A safety version (code S3 per EN 837) has an additional solid baffle wall welded between the dial and the measuring system. In addition, the case has a back wall that can blow out completely. The window is typically made of laminated safety glass. ...
more