High-accuracy level detection for almost all liquid media
Chemical, petrochemical industry, natural gas, offshore, shipbuilding, machine building, power generating equipment, power plants
Process water and drinking water treatment, food and beverage industry, pharmaceutical industry
Special features
Process- and procedure-specific solutions possible
Operating limits:
Operating temperature: T = -90 ... +450 °C [-130 ... +842 °F]
Operating pressure: P = vacuum to 100 bar [1,450.4 psi]
Limit density: ρ ≥ 400 kg/m3 [25.0 lbs/ft3]
Resolution < 0.1 mm
Wide variety of different electrical connections, process connections and materials
Explosion-protected versions
>
Description
The model FLM-T and FLM-P level transmitters are used for the high-accuracy, continuous level detection of liquids and are based on determining the position of a magnetic float according to the magnetostrictive measurement principle.