Range of applications
Whether in laboratories, workshops or on-site, the CTD9350 series of temperature dry-well calibrators can meet any calibration requirement. All instruments can be fitted, with an integrated measuring instrument. This enables the measurement of resistances, thermoelectric voltages and also current signals (from thermometers with a 0/4 ... 20 mA transmitter) and their direct display in °C.
Four versions from -50 ... +700 °C [-58 ... +1,292 °F]
The temperature dry-well calibrators are matched to five temperature ranges. The CTD9350-165 has a range of -35 ... +165 °C [-31 ... +329 °F], the CTD9350-165-X also offers a larger insert of 60 mm [2.36 in].
If a larger measuring range is required, the CTD9350-COOL is the right choice. The range -50 ... +200 °C [-58 ... +392 °F] is optimal for the biotechnology as well as the pharmaceutical and food industries.
Above 40 °C [104 °F] are used: the CTD9350-450 and CTD9350-700 with a limit temperature of 450 °C [842 °F] and 700 °C [1,292 °F], with the CTD9350-450 offering a larger measuring insert.
All instruments are fitted with dry wells for large inserts.